BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, Off White, PVC, Length 0.81 in.

Specifications

Fitting Type Adapter
Material ABS
Color Off-White
Overall Length (In.) 0.81
Overall Length (mm) 20.6
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 0.21
Overall Height (mm) 5.3
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD3/LDPH3/LDS3
Standards Met UL94V-0; FT4, meets TIA/EIA standards
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Voltage UL 600V/CSA 600V
Product Type Power Rated Fittings

Packaging Detail

UPC 07498326303
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0138
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.0690

Resources

Catalog Cut Sheets Raceway-Adapters-for-LD5,-LDPH5-and-LDS5-Raceway English
Line Cards Surface Raceway Line Card English
Selection Guides Raceway Selection Guide for North America: SRSG02 English
Part Drawings Raceway Adapters for LD3, LDPH3 and LDS3 Raceway English
Part Drawings Raceway-Adapters-for-LD3,-LDPH3-and-LDS3-Raceway English
Installation-Instructions LD Raceway-Fittings-Installation doc English
Selection Guides Non-Metallic raceway Quick Reference Guide English