CEFXEI-X

Power Rated Fittings

Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. Electric Ivory.

Specifications

Fitting Type

Entrance End/Conduit

Material

ABS

Color

Electric Ivory

Overall Length (In.)

1.55

Overall Length (mm)

39.3

Overall Width (In.)

2.11

Overall Width (mm)

53.7

Overall Height (In.)

4

Overall Height (mm)

101.6

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LD5/LDPH5/LD10/LDPH10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

1.55

Length (mm)

39.3

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

NA

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498364936

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0255

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Conduit Entrance End Power Rated Fitting: SRRW-193X

US English

Part Drawings

Conduit Entrance End Fitting Base and Cover: 38913-03

US English

Part Drawings

Conduit Entrance End Fitting Base and Cover: 38913-03

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products