Power rated drop ceiling/entrance end fitting for use with LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10 and LDPH10 raceway. Use CA3 or CA5 adapters for LD3/LDPH3/LDS3 and LD5/LDPH5/LDS5 profile raceway, adapters not required for LD10 and LDPH10 raceway, Arctic White, PVC, Length 4.1 in.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | Arctic White |
Fitting Type | Entrance End/Drop Ceiling |
For Use With | LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10, LDPH10 |
Material | ABS |
Mount Method | Screw-On |
Raceway Type | Power Rated |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 2.93 |
Overall Height (mm) | 74.4 |
Overall Length (In.) | 4.1 |
Overall Length (mm) | 104.2 |
Overall Width (In.) | 2.12 |
Overall Width (mm) | 53.8 |
Application | Pan-Way ® LDS Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions For Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt |
UPC | 07498360723 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.3514 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Specification Sheets | Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG | English | |
Part Drawings | Drop Ceiling Entrance Fitting: 35542-01 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Installation Documents | Drop Ceiling Fitting Installation Instructions RW96 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |