DJBXAW

Low Voltage Fittings

Single gang DIN box - base and cover. Conduit Breakouts: .98", .75", .51"

Specifications

Material

PVC

Color

Arctic White

Overall Width (mm)

93.7

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

RoHS Compliancy Status

CSA Certified

Yes

UL Listed

Yes

CE Compliant

Yes

CE Marking

Yes

Length (mm)

93.7

Overall Depth (mm)

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498360761

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0399

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3994

Resources

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products