ECF10IW-X

Low Voltage Fittings

End cap fitting for use with LD10 raceway, Off White, ABS, Length 2.00 in.

Specifications

Fitting Type

End Cap

Material

ABS

Color

Off-White

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

1.6

Overall Width (mm)

40.6

Overall Height (In.)

0.91

Overall Height (mm)

23.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.00

Length (mm)

50.8

Mounting

Snap-On

Overall Depth (mm)

23.1

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498326253

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1851

Resources

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

End Cap Fitting for LD10 Raceway

US English

Part Drawings

End-Cap-Fitting-for-LD10-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products