ECF5IW-E

Low Voltage Fittings

End cap fitting for use with LD5 raceway, Off White, ABS, Length 1.62 in.

Specifications

Fitting Type

End Cap

Color

Off White

Length (In.)

1.62

Length (mm)

41.2

For Use With

LD5

Material

ABS

Height (In.)

0.58

Height (mm)

14.7

Width (In.)

1.08

Width (mm)

27.6

Depth (mm)

14.7

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326251

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0307

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1537

Resources

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

End Cap Fitting for LD5 Raceway

US English

Part Drawings

End-Cap-Fitting-for-LD5-Raceway

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Related Products