End cap fitting for use with LDPH10 and LD2P10 raceway, Arctic White, ABS, Length 1.25 in.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | Arctic White |
Fitting Type | End Cap |
For Use With | LDPH10/LD2P10 |
Material | ABS |
Raceway Type | Power Rated |
Standards Met | UL94V-0; FT4, meets TIA/EIA standards |
Overall Height (In.) | 0.93 |
Overall Height (mm) | 23.6 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Application | Designed for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes or anywhere a small, secure, low profile raceway is needed. |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498359536 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1851 |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet SRSP21--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - ECFX10-2_218510 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |