FBA10WH-X

Low Voltage Fittings

Fire box adapter for use with LD10/LDPH10 profile raceway.NOTE: For low voltage applications only, White, ABS, Length 2.00 in.

Specifications

For Use With

LD10

Color

White

Material

ABS

Height (In.)

1.22

Height (mm)

31.1

Length (In.)

2.00

Length (mm)

50.9

Width (In.)

1.60

Width (mm)

40.6

CE Compliant

Yes

Fitting Type

Fire Box Adapter

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498345136

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0454

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2271

Resources

Part Drawings

Fire-Box-Adapter-Fitting-for-use-with-LD10-and-LDPH10-Raceway

US English

Part Drawings

Fire Box Adapter Fitting for use with LD10 and LDPH10 Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Fire-Box-Adapter-for-LD10-and-LDPH10-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD10/LDPH10 Low Voltage Adapter Fitting: SRRW-188X

US English

Related Products