ICF3EI-E

Low Voltage Fittings

Inside corner fitting for use with LD3 raceway, Electric Ivory, ABS, Length 1.38 in.

Specifications

Fitting Type

Inside Corner

Material

ABS

Color

Electric Ivory

Overall Length (In.)

1.38

Overall Length (mm)

35.1

Overall Width (In.)

1.38

Overall Width (mm)

35.1

Overall Height (In.)

0.44

Overall Height (mm)

11.2

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Mounting

Snap-On

Overall Depth (mm)

11.2

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498325176

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1852

Resources

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Inside-Corner-Fitting-for-LD3-Raceway

US English

Part Drawings

Inside-Corner-Fitting-for-LD3-Raceway

US English

Specification Sheets

Pan-Way LD Surface Raceway System: SRSP21--WW-ENG

US English

Related Products