ICF3IG-E

Low Voltage Fittings

Inside corner fitting for use with LD3 raceway, International Gray, ABS, Length 1.38 in.

Specifications

Product Type

Low Voltage Fittings

Fitting Type

Inside Corner

Color

International Gray

For Use With

LD3

Material

ABS

Height (In.)

0.44

Height (mm)

11.2

Length (In.)

1.38

Length (mm)

35.1

Width (In.)

1.38

Width (mm)

35.1

Depth (mm)

11.2

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326254

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1851

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Inside Corner Fitting for LD3 Raceway

US English

Part Drawings

Inside Corner Fitting for LD3 Raceway

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way LD Surface Raceway System: SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products