ICF5AW-E

Low Voltage Fittings

Inside corner fitting for use with LD5 raceway, Arctic White, ABS, Length 1.75 in.

Specifications

Fitting Type

Inside Corner

Color

Arctic White

Length (In.)

1.75

Length (mm)

44.4

For Use With

LD5

Material

ABS

Height (In.)

0.58

Height (mm)

14.7

Width (In.)

1.14

Width (mm)

29.0

Mounting

Snap On

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498374946

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2694

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Inside-Corner-Fitting-for-LD5-Raceway

US English

Related Products