ICFC3AW-X

Bend Radius Control Fittings

Inside Corner - Cover Only

Specifications

Fitting Type

Inside Corner

Material

ABS

Color

Arctic White

Overall Length (In.)

1.83

Overall Length (mm)

46.5

Overall Width (In.)

1.83

Overall Width (mm)

46.5

Overall Height (In.)

0.47

Overall Height (mm)

11.9

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

1.83

Length (mm)

46.5

CE Compliant

Yes

Mounting

Snap-On

Overall Depth (mm)

11.9

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Bend Radius Control Fittings

Packaging Details

UPC

07498359509

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1851

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Part Drawings

Inside Corner Fitting for LD3 and LDPH3 Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products