ICFX10AW-X

Power Rated Fittings

Inside Corner Fitting - Base & Cover

Specifications

For Use With

LDPH10/LD2P10

Color

Arctic White

Product Type

Power Rated Fittings

Material

ABS

Height (In.)

2.49

Height (mm)

63.2

Length (In.)

2.49

Length (mm)

63.2

Width (In.)

1.62

Width (mm)

41.1

CE Compliant

Yes

UL Listed

Yes

Depth (mm)

23.6

Fitting Type

Inside Corner

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359528

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Inside-Corner-Fitting-for-LDPH10-and-LD2P10-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products