LD3IG10-A

Raceway

One-piece latching surface raceway. Supplied with pre-applied adhesive backed tape. Available in 6', 8', and 10' lengths, International Gray, PVC, Length 10.00 ft.

Specifications

Color

International Gray

Length (ft.)

10.00

Material

PVC

Height (mm)

11.7

Internal Area (in²)

0.21 in²

Width (In.)

0.77

Width (mm)

19.6

CE Compliant

NA

Depth (mm)

11.7

Length (In.)

120.00

Length (mm)

3048.0

Mounting

Adhesive

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498372991

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0345

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.6904

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalog Cut Sheets

LD3-One-piece-Latching-Surface-Raceway

US English

Part Drawings

LD3 Non-Metallic Surface Raceway

US English

Part Drawings

LD3-One-piece-Latching-Surface-Raceway

US English

Related Products