LD3IW6-A

Raceway

The one-piece LD3 low-voltage latching single-channel surface raceway is supplied with pre-applied adhesive-backed tape. It is off white and made of PVC. It measures 6' (1.8m) long and 0.77" (19.6mm) wide. It comes in packages of 6.

Specifications

Color

Off White

Length (ft.)

6.00

Material

PVC

Height (mm)

11.7

Internal Area (in²)

0.21 in²

Width (In.)

0.77

Width (mm)

19.6

CE Compliant

NA

Depth (mm)

11.7

Length (In.)

72.00

Length (mm)

1829.0

Mounting

Adhesive

Part Features

One-piece latching surface raceway. 0.77 x 0.46 (20.0mm x 12.0mm). One-piece hinged design allows cables to be laid in. Factory applied adhesive backing speeds installation. Terminates using surface mount outlet box solutions or Panduit Mini-Com Surface Mount Boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498358826

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0213

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.4264

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalog Cut Sheets

LD3-One-piece-Latching-Surface-Raceway

US English

Part Drawings

LD3 Non-Metallic Surface Raceway

US English

Part Drawings

LD3-One-piece-Latching-Surface-Raceway

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products