LD5IG10-A

Raceway

One-piece latching surface raceway. Supplied with pre-applied adhesive backed tape. Available in 6', 8', and 10' lengths, International Gray, PVC, Length 10.00 ft.

Specifications

Color

International Gray

Material

PVC

Height (In.)

0.58

Height (mm)

14.8

Internal Area (in²)

(A = .38 in²)

Length (ft.)

10.00

Width (mm)

25.8

CE Compliant

Yes

Depth (mm)

14.8

Length (In.)

120.00

Length (mm)

3048.0

Mounting

Adhesive

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

Width (In.)

1.01

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498372995

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0592

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

1.1837

Resources

Part Drawings

LD5-One-piece-Latching-Surface-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalog Cut Sheets

LD5 Single-Channel Non-Metallic Raceway

US English

Catalog Cut Sheets

LD5 Single-Channel Non-Metallic Raceway

US English

Part Drawings

LD5 One-piece Latching Surface Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products