LDS5EI10-A

Raceway

Tamper resistant one-piece surface raceway. Supplied with pre-applied adhesive backed tape, Electric Ivory, PVC, Length 10.00 ft, Width 1.01 in.

Specifications

Color

Electric Ivory

Height (In.)

0.55

Length (ft.)

10.00

Width (In.)

1.01

Width (mm)

25.7

UL5A Listed

Yes

Depth (mm)

14.0

Internal Area (inĀ²)

0.38

Length (In.)

120.00

Length (mm)

3048.0

Material

PVC

Part Features

NA

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498363177

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0548

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

1.0961

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Pan-Way LDS Surface Raceway: 335541-41

US English

Installation-Instructions

Pan-Way LDS Surface Raceway Junction Box: PN62

US English

Part Drawings

Pan-Way LDS Surface Raceway: 335541-41

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products