LMD3EI-Q

Power Rated Fittings

LDS3 mounting strap, Electric Ivory, PVC, Length 2.16 in.

Specifications

Fitting Type

Mounting Strap

Material

PVC

Color

Electric Ivory

Overall Length (In.)

2.16

Overall Length (mm)

54.7

Overall Width (In.)

0.75

Overall Width (mm)

19

Overall Height (In.)

0.5

Overall Height (mm)

12.8

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.16

Length (mm)

54.7

Part Features

NA

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Power Rated Fittings

Packaging Details

UPC

07498364378

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0125

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0501

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Mounting Straps for LDS3 Raceway

US English

Related Products