OCF3WH-E

Low Voltage Fittings

Outside corner fitting for use with LD3 raceway, White, ABS, Length 1.05 in.

Specifications

Fitting Type

Outside Corner

Material

ABS

Color

White

Overall Length (In.)

1.05

Overall Length (mm)

26.7

Overall Width (In.)

1.05

Overall Width (mm)

26.7

Overall Height (In.)

0.44

Overall Height (mm)

11.2

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

1.05

Length (mm)

26.7

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498358794

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0307

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1537

Resources

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Outside-Corner-Fitting-for-LD3-Raceway

US English

Part Drawings

Outside-Corner-Fitting-for-LD3-Raceway

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products