OCFC10AW-X

Power Rated Fittings

Outside corner fitting for use with LDPH10 raceway only.

Specifications

Product Type

Power Rated Fittings

Color

Arctic White

CE Compliant

Yes

Depth (mm)

44.4

Fitting Type

Outside Corner

Height (In.)

NA

Height (mm)

NA

Length (mm)

1.0

Material

ABS

Part Features

Tamper resistant design, Available 1 bend radius control fittings, Only non-metallic bendable raceway, Standard and power rated fittings, Non-metallic construction, Adhesive backing and Available in four

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

Width (In.)

1.62

Width (mm)

41.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498360717

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2694

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products