OCFX10WH-X

Bend Radius Control Fittings

Outside corner fitting for use with LDPH10 and LD2P10 raceway, White, ABS, Length 3.6 in.

Specifications

For Use With

LD10/LDPH10/LD2P10

Color

White

Product Type

Bend Radius Control Fittings

Material

ABS

Height (In.)

1.59

Height (mm)

40.4

Length (In.)

3.60

Length (mm)

91.4

Width (In.)

0.93

Width (mm)

23.6

CE Compliant

Yes

Fitting Type

Outside Corner

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498352527

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Part Drawings

Outside-Corner-Fitting-for-LDPH10-and-LD2P10-Raceway

US English

Part Drawings

Outside Corner Fitting for LDPH10 and LD2P10 Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products