P32W2A2-100-72

Low Voltage Foam Tape

Foam tape, 1/32" (thick) x 1" (wide) x 72 yards, acrylic adhesive, white, 1 pc. package quantity.

Specifications

Color

White

UL Recognized

Yes

Width (In.)

1.00

Length (mm)

65836.8

Part Features

Foam tape. 1/32" (thick) x 1" (wide) x 72 yards (length), acrylic adhesive.

Roll Length (m)

65.5

Roll Length (yd)

72.0

Thickness (In.)

0.034

Thickness (mm)

0.8

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378638

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1672

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.8359

Resources

Technical References

Foam-Tape----TR74

US English

MSDS

MSDS- Acrylic Pressure Sensititve Adhesive Foam

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Adhesive Tape Product Page

US English

Catalog Cut Sheets

Adhesive Tape for Wiring Duct Product Page

US English

Related Products