RAFX10WH-X

Power Rated Fittings

Right angle fitting for use with LDPH10 and LD2P10 raceway, White, ABS, Length 3.18 in.

Specifications

Fitting Type

Right Angle

Material

ABS

Color

White

Overall Length (In.)

3.18

Overall Length (mm)

80.8

Overall Width (In.)

1.62

Overall Width (mm)

41.1

Overall Height (In.)

0.93

Overall Height (mm)

23.6

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDPH10/LD2P10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

3.18

Length (mm)

80.8

CE Compliant

Yes

UL Listed

Yes

Mounting

Snap on

Overall Depth (mm)

23.6

Part Features

NA

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498353077

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Right-Angle-Fitting-for-LDPH10-and-LD2P10-Raceway

US English

Part Drawings

Right Angle Fitting for use with LDPH10 and LD2P10 Raceway

US English

Part Drawings

Right-Angle-Fitting-for-use-with-LDPH10-and-LD2P10-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products