TFC5WH-X

Bend Radius Control Fittings

Tee fitting for use with LD5, LDPH5, and LDS5 raceway, White, ABS, Length 2.58 in.

Specifications

Fitting Type

Tee

Material

ABS

Color

White

Overall Length (In.)

2.58

Overall Length (mm)

65.5

Overall Width (In.)

4.04

Overall Width (mm)

102.6

Overall Height (In.)

0.64

Overall Height (mm)

16.3

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD5/LDPH5/LDS5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Bend Radius Control Fittings

Packaging Details

UPC

07498355644

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.4194

Resources

Part Drawings

Tee Fitting for use with LD5 and LDPH5 Raceway

US English

Part Drawings

Tee-Fitting-for-use-with-LD5-and-LDPH5-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Tee Fitting for use with LD5 and LDPH5 Raceway

US English

Part Drawings

Tee-Fitting-for-use-with-LD5-and-LDPH5-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Related Products