TFX5IW-X

Power Rated Fittings

Tee fitting for use with LDPH5 and LDS5 raceway, Off White, ABS, Length 2.58 in.

Specifications

Fitting Type

Tee

Material

ABS

Color

Off-White

Overall Length (In.)

2.58

Overall Length (mm)

65.5

Overall Width (In.)

4.05

Overall Width (mm)

102.9

Overall Height (In.)

0.64

Overall Height (mm)

16.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDPH5/LDS5

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498352992

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1624

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Part Drawings

Tee-Fitting-for-LDPH5-and-LDS5-Raceway

US English

Part Drawings

Tee Fitting for LDPH5 and LDS5 Raceway

US English

Part Drawings

Tee Fitting for LDPH5 and LDS5 Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Related Products