LDW3-V

Raceway Installation Tool

Installation tool for use with type LD3 raceway.

Specifications

Type

Installation

Color

Black

Length (ft.)

-

Length (m)

-

For Use With

LD3

Material

ABS

Height (In.)

0.65

Height (mm)

16.4

Length (In.)

0.85

Length (mm)

21.6

Width (In.)

1.05

Width (mm)

26.8

CE Compliant

No

Application

Designed for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes or anywhere a small, secure, low profile raceway is needed.

Part Features

1" bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498373530

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0366

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.3656

Resources

Specification Sheets

Pan-Way LD Surface Raceway System

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Raceway Installation Tool for LD3 Raceway

US English

Part Drawings

Raceway Installation Tool for LD3 Raceway

US English

Part Drawings

Raceway-Installation-Tool-for-LD3-Raceway

US English

Related Products