EGU20EI-X

Electrical Outlets

20A GFCI rectangular outlet. Supplied with two mounting screws.

Specifications

Color

Electric Ivory

Depth (In.)

1.50

Depth (mm)

38.1

Height (In.)

4.20

Height (mm)

106.7

Legend

false

Material

Plastic

Outlet Type

20A Rectangular GFCI

Width (In.)

1.70

Width (mm)

43.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498376756

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

20A-GFCI-Rectangular-Outlet

US English

Part Drawings

20A GFCI Rectangular Outlet

US English

Related Products