JB1FSDIW-A

Low Voltage

Fast-Snap™ Single Gang Two-Piece Snap Together Deep Outlet Box with adhesive backing. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.16"L x 3.41"W x 2.75"H (131.1mm x 86.7mm x 69.8mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5.16

Overall Length (mm)

131.1

Overall Width (In.)

3.26

Overall Height (In.)

2.8

Overall Height (mm)

86.7

Color

Off-White

Product Type

Low Voltage

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

Part Features

Single gang two piece snap together deep outlet box with adhesive backing. (L=5.19in. W=3.43in. H=2.76in.) Box accepts Pan-Way snap-on faceplates.

UL5A Listed

Yes

Width In (mm)

3.26" (82.7 mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335790

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0710

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7100

Resources

Part Drawings

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Line Cards

Surface Raceway Line Card

US English

Related Products