JB1FSEI-A

Low Voltage

Fast-Snap™ Single Gang Two-Piece Snap Together Outlet Box with adhesive backing. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit. Electric Ivory.

Specifications

Material

PVC

Color

Electric Ivory

Height (In.)

1.62

Height (mm)

41.1

Length (In.)

5.00

Length (mm)

127.0

Width (In.)

3.26

Width (mm)

82.8

CE Compliant

No

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376780

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3466

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single Gang 2 Piece Snap-Together Low Voltage Junction Box

US English

Part Drawings

Single-Gang-2-Piece-Snap-Together-Low-Voltage-Junction-Box

US English

Related Products