JB1FSIG-A

Low Voltage

Fast-Snap™ Single Gang Two-Piece Snap Together Outlet Box with adhesive backing. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5

Overall Length (mm)

127

Overall Width (In.)

3.26

Overall Height (In.)

1.62

Color

International Gray

Product Type

Low Voltage

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376782

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0357

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3567

Resources

Line Cards

Surface Raceway Line Card

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

Single-Gang-2-Piece-Snap-Together-Low-Voltage-Junction-Box

US English

Part Drawings

Single Gang 2 Piece Snap-Together Low Voltage Junction Box

US English

Related Products