JB1FSIW-A

Low Voltage

Single gang two-piece snap together outlet box with adhesive backing. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Color

International White

CSA Certified

Yes

Height (In.)

1.62

Height (mm)

41.1

Length (In.)

5.00

Length (mm)

127.0

Width (In.)

3.26

Width (mm)

82.8

CE Compliant

NA

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376781

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3466

Resources

Catalog Cut Sheets

Fast-Snap-Surface-Mount-Outlet-Boxes--JB1FS-

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Part Drawings

Single-Gang-2-Piece-Snap-Together-Low-Voltage-Junction-Box

US English

Part Drawings

Single Gang 2 Piece Snap-Together Low Voltage Junction Box

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products