JB3510WH-A

Low Voltage

Single Gang Two-piece Snap Together Outlet Box with adhesive backing. Box accepts Pan-Way™ Screw-on Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way™ T45 or LD Profile Raceway. 5.02"L x 3.27"W x 1.62"H (127.4mm x 83.0mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Outlet Box

Overall Length (In.)

5.02

Overall Length (mm)

127.4

Overall Width (In.)

3.27

Overall Height (In.)

1.62

Color

White

Product Type

Low Voltage

Gang Opening Type

Single Gang

Height In (mm)

1.62 In (41.1 mm)

Length (In.)

5.02

Length In (mm)

5.02 In (127.4 mm)

Width In (mm)

3.27 In (83.0 mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358539

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

Pan-Way Surface Mount Junction Box: RW42--ENG

US English

Related Products