The Single gang power rated two-piece snap together outlet box. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD, LDP, LDPH, LDS profile raceways. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit, International Gray.
Product Type | Junction Box |
Color | International Gray |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127.1 |
Overall Width (In.) | 3.26 |
Overall Width (mm) | 82.7 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498319821 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0265 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2654 |
Part Drawings | Part-Drawing-PDF - JBP1FS-200 | English | |
Part Drawings | Part Drawing - DWG - JBP1FS_39908-02 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |