The power rated single gang two-piece screw together, intermediate outlet box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.12"L x 3.38"W x 2.27"H (130.2mm x 86.0mm x 57.7mm). Breakouts for 1/2" or 3/4" diameter conduit. Electric Ivory.
Product Type | Junction Box |
Color | Electric Ivory |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Intermediate Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.27 |
Overall Height (mm) | 57.7 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.12 |
Overall Length (mm) | 130.2 |
Overall Width (In.) | 3.38 |
Overall Width (mm) | 86 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498375813 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0442 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4423 |
Part Drawings | Part-Drawing-PDF - JBP1I-200 | English | |
Part Drawings | Part Drawing - DWG - JBP1I_36402-06_A2_221598 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |