obsolete

PSJBXAW

Power Rated

Single gang two-piece snap together power source box. For use with Pan-Way® LDP3, 5, 10, or LDS3,  profile raceway. 5.02L x 3.32W x 1.31H (127.6mm x 83.0mm x 33.3mm). Breakouts for 1/2, 3/4, or 1 diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Power Source Box

Overall Length (In.)

5.02

Overall Length (mm)

127.6

Color

Arctic White

Product Type

Power Rated

CE Compliant

No

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Part Drawings

Single-Gang-Two-piece-Snap-Together-Power-Source-Box

US English

Line Cards

Surface Raceway Line Card

US English

Related Products