Single gang two-piece screw together round outlet box. Box accepts UL/CSA devices not to exceed 10lbs. (5lbs. per CSA). For use with Pan-Way® LD profile raceway. Dia. = 5.48"D x 1.14"H (139.2mm x 29.0mm). Breakouts for 3/4" or 1" diameter conduit.
Product Type | Junction Box |
Color | International Gray |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Round Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.15 |
Overall Height (mm) | 29.1 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.51 |
Overall Length (mm) | 139.9 |
Overall Width (In.) | 5.51 |
Overall Width (mm) | 139.9 |
Application | Single Gang Two-Piece Screw Together Round Outlet Box. Box Accepts Ul/Csa Devices not to Exceed 10Lbs. (5Lbs. Per Csa). |
UPC | 07498335401 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0576 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.2879 |
Part Drawings | Part-Drawing-PDF - RJBX3510-200 | English | |
Part Drawings | Part Drawing - DWG - RJBX3510_37144-04 | English | |
Installation Documents | Pan-Way® Round Junction Box Installation Instructions RW91 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |