CPGIW-2G

Screw-On GFCI Faceplate

Screw-on double gang rectangular faceplate. Covers two NEMA standard rectangular electrical outlets or two standard rectangular communication module frames, Off White.

Specifications

Sub Brand

NA

Color

Off-White

Faceplate Size

Double Gang

Material

ABS

Overall Height (In.)

114.3

Overall Height (mm)

114.3

Application

Power Rated

Length (In.)

4.5

Length (mm)

114.3

Module Type

GFCI Rectangular

Number of Ports

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371555

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Installation-Instructions

US English

Part Drawings

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products