T70BH2AW

Horizontal Mini-Com Insert Faceplate

Snap-on horizontal communication faceplate. Accepts two 1/2-size PANDUITĀ® Mini-ComĀ® Inserts and four modules. No additional mounting hardware required, Arctic White.

Specifications

Color

Arctic White

Faceplate Size

Single Gang

No. of Module Inserts

2

No. of Module Spaces

4

Application

Low Voltage

Material

PVC

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Depth (mm)

5.7

Height (In.)

2.75

Height (mm)

69.8

Length (In.)

4.50

Length (mm)

114.3

Width (In.)

0.22

Width (mm)

5.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373570

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic-Series-Snap-on-Horizontal-Communication-Faceplate---Two-inserts

US English

Related Products