Snap-on horizontal communication faceplate. Accepts two 1/2-size PANDUIT® Mini-Com® Inserts and four modules. No additional mounting hardware required, Off White.
Product Type | Insert Faceplate |
Color | Off White |
Gang Opening Type | Single Gang |
Sub Brand | Mini-Com® |
Material | PVC |
Mount Method | Snap-On |
Standards Met | UL Listed; CSA Certified; RoHS Compliant |
Number of Ports | 4 |
Outlet Orientation | Flat |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498372485 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0162 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1620 |
Part Drawings | Part-Drawing-PDF - T70BH2-200 | English | |
Part Drawings | Part Drawing - DWG - T70BH2_36572-11 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |