Snap-on horizontal sloped communication faceplate. Accepts four Panduit® Mini-Com® modules (not included). No additional mounting hardware required, International Gray.
Product Type | Faceplate |
Color | International Gray |
Gang Opening Type | Single Gang |
Sub Brand | Mini-Com® |
Material | PVC |
Standards Met | UL5A Listed; CSA 22.2 No.62-93; RoHS Compliant |
Number of Ports | 4 |
Outlet Orientation | Sloped |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498377785 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part-Drawing-PDF - T70FH4-200 | English | |
Part Drawings | Part Drawing - DWG - T70FH4_37245-07 | English | |
Installation Documents | Pan-Way™ Snap-On Faceplates with Communication Modules Installation Instructions RW82C | English | |
Installation Documents | Pan-Way® Mini-Com Sloped Snap-On Faceplates Installation Instructions RW71E | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |