Snap-on 4-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, Off White.
Product Type | Faceplate |
Color | Off White |
Gang Opening Type | Single Gang |
Material | PVC |
Standards Met | UL5A Listed; CSA Certified; CSA 22.2 No.62-93; RoHS Compliant |
Number of Ports | 4 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498391207 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0180 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1803 |
Part Drawings | Part-Drawing-PDF - T70KW4-200 | English | |
Part Drawings | Part Drawing - DWG - T70KW4_38291-04 | English |