T70L2WH

Snap-On Faceplates for SYSTIMAX Modules

Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, White.

Specifications

Color

White

No. of Module Spaces

2

Material

PVC

Height (In.)

2.75

Height (mm)

69.8

Width (In.)

4.5

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373826

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Horizontal Snap-on Faceplates for Avaya/Commscope

US English

Part Drawings

Horizontal-Snap-on-Faceplates-for-Avaya/Commscope---Two-position

US English

Installation-Instructions

Faceplates-for-use-with-Avaya-Communication-Modules

US English

Related Products