The snap-on single gang rectangular electrical/communication faceplate is used to cover one NEMA standard rectangular electrical outlet. In communication applications, covers one standard rectangular communication module frame, Off-White.
Product Type | GFCI Faceplate |
Color | Off White |
Gang Opening Type | Single Gang |
Sub Brand | Pan-Way® |
Material | PVC |
Mount Method | Snap-On |
Standards Met | CSA Certified; RoHS Compliant |
Number of Ports | 2 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498372492 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part-Drawing-PDF - T70PG-OF70PG-2_228977 | English | |
Part Drawings | Part Drawing - DWG - T70PG_OF70PG_36572-14_A2_228976 | English | |
Installation Documents | Pan-Way™ Snap-On Faceplates with Communication Modules Installation Instructions RW82C | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |