Snap-on single gang 106 duplex communication faceplate. Used to cover one NEMA standard 106 duplex communication module frame. Module frame screw mounts directly to underside of snap-on faceplate. No mounting device needed. Supplied with one mounting screw, Electric Ivory. NOTE: Not for use with electrical devices
Product Type | Duplex Faceplate |
Color | Electric Ivory |
Gang Opening Type | Single Gang |
Sub Brand | Pan-Way® |
Material | PVC |
Mount Method | Snap-On |
Standards Met | CSA Certified; RoHS Compliant |
Number of Ports | 2 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498376735 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0164 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1636 |
Part Drawings | Part-Drawing-PDF - 37239-04-200 | English | |
Part Drawings | Part-Drawing-PDF - T70PS-1-200 | English | |
Part Drawings | Part Drawing - DWG - T70PS_37239-04 | English | |
Installation Documents | Pan-Way™ Snap-On Faceplates with Communication Modules Installation Instructions RW82C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |