Single gang, horizontal sloped communication snap-on faceplate accepts up to two Mini-Com® Modules, Electric Ivory.
Product Type | Faceplate |
Color | Electric Ivory |
Gang Opening Type | Single Gang |
Sub Brand | Mini-Com® |
Material | PVC |
Mount Method | Snap-On |
Standards Met | CSA Certified; CE Marking; UL5A Listed, CSA 22.2 No.62-93; RoHS Compliant |
Number of Ports | 2 |
Outlet Orientation | Sloped |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Application | Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring |
UPC | 07498385965 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Installation Documents | Pan-Way® Mini-Com Sloped Snap-On Faceplates Installation Instructions RW71E | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |