The wire basket spillover allows for cables to exit while maintaining proper bend radius control. The spillover has a 2" exit that comes with the necessary hardware to mount on a basket. It comes in a black finish.
Application | Data Centers |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
UPC | 61305680433 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5317 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Spillover Exit 2" Part Drawing 00510EDU-DC | English | |
Installation Documents | Spillover Junction Wire Basket Installtion Instruction FS182 | English | |
Installation Documents | Accesorio de Salida para Bandeja Portacables de Panduit Instrucciones de Instalación FS182-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English |