The radius intersection allows you to build tees or crosses in the wire basket. It is intended to be used for 6" high basket. It comes in black finish
Application | Data Centers |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
UPC | 61305680430 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5833 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Radius Intersection 90 Bracket, 6" (150mm) H | English | |
Installation Documents | Radius Intersection Installation Instruction FS177 | English | |
Installation Documents | Soportes de Intersección para Bandeja Portacables de Panduit Instrucciones de Instalación FS177-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English |