The Wire Bakset Trapeze Bracket is used in cable routing systems to support a 18 inch wide Wire Basket. The hardware for attaching the bracket is sold separately. The Trapeze Bracket is sold in packages of two.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Fiber Routing Trapeze |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
UPC | 61305681498 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.1313 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.3125 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Trapeze Bracket 18" (450mm) W Part Drawing 00510ERB-DC | English | |
Installation Documents | Trapeze Bracket - Wire Basket Installation Instructions | English | |
Installation Documents | Soporte de Trapecio para Bandeja Portacables de Panduit Instrucciones de Instalación FS180-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English |