BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

The flat, pre-galvanized metal liner in gray is 24" (609.6 mm) wide and 63" (1600.2 mm) long. It is used to provide a flat surface for routing cables on the Wyr-Grid® pathway sections. It comes in standard packages of one.

Specifications

Sub Brand Wyr-Grid®
Color Gray
Finish/Coating Pre-Galvanized
Material Steel
Overall Length (In.) 63
Overall Length (mm) 1600.2
Overall Width (In.) 24
Overall Width (mm) 609.6
Application Data Centers, Connected Buildings, and Industrial Automation Applications
Pricing Category 1 FR
Pricing Category 2 FR4

Packaging Detail

UPC 07498375097
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.8972
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings 24" Wyr-Grid Tray Liner - WGTL24PG English
Videos Upside Down Wire Mesh Cable Tray Benefits English
Brochures Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG English
Technical References Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG English
Specification Sheets Wyr-Grid® Overhead Cable Tray Routing System English
Installation Documents Wyr-Grid Tray Liners: RW301 English