Battery powered cutting tool for cutting Wyr-Grid® Cable Trays, 2 – 18 volt lithium-ion batteries, and 115 volt, 60 Hz charger included.

Specifications

Product Type Battery powered cutting tool
Overall Length (In.) 12
Overall Length (mm) 306
Overall Width (In.) 4.4
Overall Width (mm) 112
Weight (Kg) 1.5
Sub Brand Wyr-Grid

Packaging Detail

UPC 07498333160
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.9444
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Installation Documents Wry-Grid Automatic Cutting Tool: PA26810A01 English
Technical References Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG English
Specification Sheets Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG English
Brochures Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG English
Part Drawings Wyr-Grid Automatic Cutting Tool: CG26809B01 English
Videos Upside Down Wire Mesh Cable Tray Benefits English